Chip Beads

Applications
Commercial GradeCommercial Grade
Feature
PowerPower line
Series
MPZ
Status
ProductionProduction

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.25mm ±0.20mm
Thickness(T)
0.85mm ±0.20mm
Recommended Land Pattern (A)
0.80mm Nom.
Recommended Land Pattern (B)
1.00mm Nom.
Recommended Land Pattern (C)
1.20mm Nom.

Electrical Characteristics

Impedance at 100MHz
30Ω ±10Ω
Rated Current
6A
DC Resistance (Max.)
10mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
No
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.008g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...