CarXield ‒ Automotive Filter

B84252B0400A000

Product Status
Production
Sales Region
Worldwide (except Japan)
Power Supply
Single-phase
DC
Series
CarXield
Features
Option
Option Lineup
Accessories
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Electrical Characteristics

Rated Current
400A
Rated Voltage [DC]
1kV
Withstanding Voltage
DC2000V, 2s [line - line]
Insulation Resistance (Min.)
Peak Current [1min.] (Max.)
650A
Peak Current [10sec.] (Max.)
1kA
DC Resistance (Typ.)
100μΩ
Common Mode Attenuation (Min.)
9dB (0.1MHz to 80MHz)
Differential Mode Attenuation (Min.)

Package Type & Size

Package / Mounting
Open Case
Length(L)
155mm Nom. (6.10in Nom.)
Width(W)
59mm Nom. (2.32in Nom.)
Height(H)
50.5mm Nom. (1.99in Nom.)
Weight

Other

Terminals
Busbar
Operating Temp. Range
-40 to 85°C
Performance
Function
Safety Standard

Tech Info

Collapse all Expand all

Technical Support Tools