Common Mode Filters / Chokes

ACM1211-102-2PL-TL01

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
PowerPower Line
Series
ACM
Status
ProductionProduction
Brand
TDK
  • Common Mode Filters,Chokes:ACM1211
  • Common Mode Filters,Chokes:ACM1211
  • Common Mode Filters,Chokes:ACM1211
  • Common Mode Filters,Chokes

Images are for reference only and show example products.

3D Model

Size

Length(L)
12.00mm ±0.30mm
Width(W)
11.00mm ±0.30mm
Thickness | Height
6.00mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
1kΩ at 100MHz
Common-mode Impedance [Min.]
750Ω at 100MHz
Common-mode Inductance
33.7μH at 1MHz (Ref.)
Rated Current
6A
Rated Voltage
80VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
14mΩ Max.

Other

Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
500pcs
Weight
2.3g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...