Common Mode Filters / Chokes

ACM12V-701-2PL-TL00

Applications
Automotive GradeAutomotive Grade
Feature
Wire WoundWire Wound
AEC-Q200AEC-Q200
PowerPower Line
Series
ACM
Status
ProductionProduction
Brand
TDK
  • Common Mode Filters,Chokes:ACM12V
  • Common Mode Filters,Chokes:ACM12V
  • Common Mode Filters,Chokes:ACM12V
  • Common Mode Filters,Chokes

Images are for reference only and show example products.

3D Model

Size

Length(L)
12.00mm ±0.30mm
Width(W)
11.00mm ±0.30mm
Thickness | Height
6.00mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
700Ω at 100MHz
Common-mode Impedance [Min.]
500Ω at 100MHz
Common-mode Inductance
7.6μH at 1MHz (Ref.)
Rated Current
8A
Rated Voltage
80VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
6mΩ Max.

Other

Operating Temp. Range
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
500pcs
Weight
2.3g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...