Common Mode Filters / Chokes

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
High-speedHigh-speed signal
Series
ACM
Status
ProductionProduction
Brand
TDK

Images are for reference only and show exemplary products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.20mm ±0.20mm
Thickness | Height
1.00mm ±0.10mm

Electrical Characteristics

Common-mode Impedance [Typ.]
67Ω at 100MHz
Common-mode Impedance [Min.]
50Ω at 100MHz
Common-mode Inductance
120nH at 1MHz (Ref.)
Rated Current
500mA
Rated Voltage
50VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
350mΩ Max.

Other

Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
No
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.008g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)