Common Mode Filters / Chokes

ACM2012E-900-2P-T00

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
High-speedHigh-speed signal
Series
ACM
Status
ObsoleteObsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Dec.3, 2019
Last Purchase Order Date : Sep.30, 2020
Last Shipment Date : Sep.30, 2021
Brand
TDK
  • Common Mode Filters,Chokes:ACM2012E-T00
  • Common Mode Filters,Chokes:ACM2012E
  • Common Mode Filters,Chokes:ACM2012
  • Common Mode Filters,Chokes

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.20mm ±0.20mm
Thickness | Height
1.00mm ±0.10mm

Electrical Characteristics

Common-mode Impedance [Typ.]
90Ω at 100MHz
Common-mode Impedance [Min.]
67.5Ω at 100MHz
Common-mode Inductance
180nH at 1MHz (Ref.)
Rated Current
330mA
Rated Voltage
50VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
350mΩ Max.

Other

Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.008g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...