Signal Line Common Mode Chokes/Filters

ACM2012H-121-2P-T05

Product Status
Obsolete
Recommended Alternate Part No. : Contact
Discontinue Issue Date : Nov.19, 2024
Last Purchase Order Date : Dec.31, 2025
Last Shipment Date : Jun.30, 2026
Applications
Commercial Grade
Feature
Wire WoundWire Wound
UltraUltra High-speed signal
Series
ACM
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.20mm ±0.20mm
Thickness | Height
1.20mm ±0.10mm

Electrical Characteristics

Common-mode Impedance [Typ.]
120Ω at 100MHz
Common-mode Impedance [Min.]
90Ω at 100MHz
Common-mode Inductance
Rated Current
300mA
Rated Voltage
20VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
300mΩ Max.

Other

Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.01g
FIT (Failure In Time)
This will be displayed when you login to myTDK