Signal Line Common Mode Chokes/Filters

ACM2012H-900-2P-T05

Product Status
Obsolete
Recommended Alternate Part No. : MCZ1210DH500CPTA0G (Interchangeability is not guaranteed.)
Discontinue Issue Date : Nov.19, 2024
Last Purchase Order Date : Dec.31, 2025
Last Shipment Date : Jun.30, 2026
Applications
Commercial Grade
Feature
Wire WoundWire Wound
UltraUltra High-speed signal
Series
ACM
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachPb Free

Images are for reference only and show example products.

Size

Length(L)
2.00mm ±0.20mm
Width(W)
1.20mm ±0.20mm
Thickness | Height
1.20mm ±0.10mm

Electrical Characteristics

Common-mode Impedance [Typ.]
90Ω at 100MHz
Common-mode Impedance [Min.]
65Ω at 100MHz
Common-mode Inductance
Rated Current
300mA
Rated Voltage
20VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
300mΩ Max.

Other

Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
2000pcs
Weight
0.01g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...