Common Mode Filters / Chokes

ACM4520-901-2P-T000

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
PowerPower Line
Series
ACM
Status
ProductionProduction
Brand
TDK
  • Common Mode Filters,Chokes:ACM4520
  • Common Mode Filters,Chokes:ACM4520
  • Common Mode Filters,Chokes:ACM4520
  • Common Mode Filters,Chokes

Images are for reference only and show example products.

3D Model

Size

Length(L)
4.70mm ±0.20mm
Width(W)
4.50mm ±0.20mm
Thickness | Height
2.00mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
900Ω at 100MHz
Common-mode Impedance [Min.]
650Ω at 100MHz
Common-mode Inductance
1.6μH at 1MHz (Ref.)
Rated Current
2A
Rated Voltage
50VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
60mΩ Max.

Other

Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 12mm]
Package Quantity
800pcs
Weight
0.144g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...