Common Mode Filters / Chokes

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
PowerPower Line
Series
ACM
Status
ProductionProduction
Brand
TDK

Images are for reference only and show example products.

3D Model

Size

Length(L)
7.00mm ±0.20mm
Width(W)
6.00mm ±0.20mm
Thickness | Height
3.50mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
300Ω at 100MHz
Common-mode Impedance [Min.]
225Ω at 100MHz
Common-mode Inductance
600nH at 1MHz (Ref.)
Rated Current
5A
Rated Voltage
80VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
10mΩ Max.

Other

Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
No
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1500pcs
Weight
0.35g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...