Common Mode Filters / Chokes

ACM90V-701-2PL-TL00

Applications
Automotive GradeAutomotive Grade
Feature
Wire WoundWire Wound
AEC-Q200AEC-Q200
PowerPower Line
Series
ACM
Status
ProductionProduction
Brand
TDK
  • Common Mode Filters,Chokes:ACM90V
  • Common Mode Filters,Chokes:ACM90V
  • Common Mode Filters,Chokes:ACM90
  • Common Mode Filters,Chokes

Images are for reference only and show example products.

3D Model

Size

Length(L)
9.00mm ±0.20mm
Width(W)
7.00mm ±0.20mm
Thickness | Height
4.50mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
700Ω at 100MHz
Common-mode Impedance [Min.]
500Ω at 100MHz
Common-mode Inductance
6.9μH at 1MHz (Ref.)
Rated Current
5A
Rated Voltage
80VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
10mΩ Max.

Other

Operating Temp. Range
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
800pcs
Weight
0.82g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...