Common Mode Filters / Chokes

ACT32P-102-2P-TL01 New Product

Applications
Automotive GradeAutomotive Grade
Feature
Wire WoundWire Wound
AEC-Q200AEC-Q200
SignalSignal Line
Series
ACT
Status
ProductionProduction
Brand
TDK
  • Common Mode Filters,Chokes:ACT1210G
  • Common Mode Filters,Chokes:ACT1210G
  • Common Mode Filters,Chokes:ACT1210G
  • Common Mode Filters,Chokes:ACT1210G

Images are for reference only and show example products.

Size

Length(L)
3.20mm ±0.20mm
Width(W)
2.50mm ±0.20mm
Thickness | Height
2.50mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
1kΩ at 100MHz
Common-mode Impedance [Min.]
Common-mode Inductance
5.9μH (Ref.)
Rated Current
800mA
Rated Voltage
80VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
150mΩ Max.

Other

Operating Temp. Range
-55 to 150°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
2000pcs
Weight
0.075g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...