Common Mode Filters / Chokes

Applications
Automotive GradeAutomotive Grade
Feature
Wire WoundWire Wound
AEC-Q200AEC-Q200
Series
ACT
Status
ProductionProduction
Brand
TDK

Images are for reference only and show exemplary products.

Size

Length(L)
4.50mm ±0.20mm
Width(W)
3.20mm ±0.20mm
Thickness | Height
2.80mm ±0.20mm

Electrical Characteristics

Common-mode Impedance [Typ.]
1.2kΩ at 10MHz
Common-mode Impedance [Min.]
500Ω at 10MHz
Common-mode Inductance
22μH +50,-30% at 100kHz
Rated Current
200mA
Rated Voltage
50VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
1Ω Max.

Other

Operating Temp. Range
-40 to 150°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
Yes
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
2500pcs
Weight
0.14g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...