Signal Line Common Mode Chokes/Filters

B82720H0015A016

Product Status
Production
Applications
Commercial Grade
Feature
Wire WoundWire Wound
SignalSignal Line
Type
B82720H15
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Size

Length(L)
13.00mm Nom.
Width(W)
9.50mm Nom.
Thickness | Height
14.30mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
2.2kΩ at 100kHz (Ref.)
Common-mode Inductance
4.7mH Typ. at 10kHz
Rated Current
700mA
Rated Voltage
80VDC
42VAC
Insulation Resistance [Min.]
DC Resistance
500mΩ Typ.

Other

Operating Temp. Range
-40 to 125°C
Soldering Method
Wave (Flow)
Packing
Bulk (Paper tray)
Package Quantity
150pcs
Weight
2.1g
Remarks

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...