Common Mode Filters / Chokes

B82722S0193A040 New Product

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
Type
B82722S0
Status
ProductionProduction
Brand
EPCOS
  • Common Mode Filters,Chokes:B82722S0
  • Common Mode Filters,Chokes:B82722S0
  • Common Mode Filters,Chokes:B82722S0

Images are for reference only and show example products.

3D Model

Size

Length(L)
30.99mm Max.
Width(W)
25.40mm Max.
Thickness | Height
12.70mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
Common-mode Impedance [Min.]
Common-mode Inductance
380μH ±35% at 100kHz
Rated Current
19A
Rated Voltage
80VDC
48VAC
Insulation Resistance [Min.]
DC Resistance
3mΩ Typ.

Other

Operating Temp. Range
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Taping [330mm Reel, Tape width 44mm]
Package Quantity
100pcs
Weight
15g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...