Common Mode Filters / Chokes

Applications
Automotive GradeAutomotive Grade
Feature
Wire WoundWire Wound
SignalSignal Line
Type
B82789C0
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show exemplary products.

Size

Length(L)
4.50mm Nom.
Width(W)
3.20mm Nom.
Thickness | Height
3.00mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
600Ω at 10MHz (Ref.)
Common-mode Impedance [Min.]
Common-mode Inductance
11μH Typ. at 100kHz
Rated Current
300mA
Rated Voltage
80VDC
42VAC
Insulation Resistance [Min.]
DC Resistance
250mΩ Max.

Other

Operating Temp. Range
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
Yes
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
2500pcs
Weight
0.16g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...