Common Mode Filters / Chokes

B82789C0223H002

Applications
Automotive GradeAutomotive Grade
Feature
Wire WoundWire Wound
SignalSignal Line
Type
B82789C0
Status
ProductionProduction
Brand
EPCOS
  • Common Mode Filters,Chokes:B82789C0_S0-T
  • Common Mode Filters,Chokes
  • Common Mode Filters,Chokes

Images are for reference only and show example products.

3D Model

Size

Length(L)
4.50mm Nom.
Width(W)
3.20mm Nom.
Thickness | Height
3.00mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
1.2kΩ at 10MHz (Ref.)
Common-mode Impedance [Min.]
Common-mode Inductance
22μH Typ. at 100kHz
Rated Current
250mA
Rated Voltage
80VDC
42VAC
Insulation Resistance [Min.]
DC Resistance
580mΩ Max.

Other

Operating Temp. Range
-55 to 150°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 12mm]
Package Quantity
2500pcs
Weight
0.16g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...