Signal Line Common Mode Chokes/Filters

B82790C0105N240

Product Status
Production
Applications
Commercial Grade
Automotive Grade
Feature
Wire WoundWire Wound
SignalSignal Line
Type
B82790C0
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
9.00mm Nom.
Width(W)
6.00mm Nom.
Thickness | Height
5.20mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
Common-mode Impedance [Min.]
Common-mode Inductance
1mH Typ. at 100kHz
Rated Current
500mA
Rated Voltage
80VDC
42VAC
Insulation Resistance [Min.]
DC Resistance
170mΩ Typ.

Other

Operating Temp. Range
-40 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1500pcs
Weight
0.3g

Tech Info

Collapse all Expand all

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...