Common Mode Filters / Chokes

Applications
Commercial GradeCommercial Grade
Automotive GradeAutomotive Grade
Feature
Wire WoundWire Wound
SignalSignal Line
Type
B82790C0
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show example products.

3D Model

Size

Length(L)
9.00mm Nom.
Width(W)
6.00mm Nom.
Thickness | Height
5.20mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
Common-mode Impedance [Min.]
Common-mode Inductance
51μH Typ. at 100kHz
Rated Current
500mA
Rated Voltage
80VDC
42VAC
Insulation Resistance [Min.]
DC Resistance
140mΩ Typ.

Other

Operating Temp. Range
-40 to 125°C
Soldering Method
Reflow
AEC-Q200
Yes
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1500pcs
Weight
0.3g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...