Signal Line Common Mode Chokes/Filters

B82790S0253N201

Applications
Commercial GradeCommercial Grade
Automotive GradeAutomotive Grade
Feature
Wire WoundWire Wound
SignalSignal Line
Type
B82790S0
Status
ProductionProduction
Brand
EPCOS
  • Common Mode Filters,Chokes:B82790C0_S0
  • Common Mode Filters,Chokes
  • Common Mode Filters,Chokes

Images are for reference only and show example products.

3D Model

Size

Length(L)
9.00mm Nom.
Width(W)
6.00mm Nom.
Thickness | Height
5.20mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
Common-mode Impedance [Min.]
Common-mode Inductance
25μH Typ. at 100kHz
Rated Current
500mA
Rated Voltage
80VDC
42VAC
Insulation Resistance [Min.]
DC Resistance
110mΩ Typ.

Other

Operating Temp. Range
-40 to 125°C
Soldering Method
Reflow
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1500pcs
Weight
0.3g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...