Common Mode Filters / Chokes

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
SignalSignal Line
Type
B82791G14
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show exemplary products.

Size

Length(L)
17.50mm Nom.
Width(W)
17.50mm Nom.
Thickness | Height
8.00mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
120Ω at 100kHz (Ref.)
Common-mode Inductance
200μH Typ. at 100kHz
Rated Current
100mA
Rated Voltage
80VDC
42VAC
Insulation Resistance [Min.]
DC Resistance
300mΩ Typ.

Other

Operating Temp. Range
-40 to 125°C
Soldering Method
Wave (Flow)
Packing
Bulk(Paper tray)
Package Quantity
80pcs
Weight
4g
Remarks
without potting

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...