Common Mode Filters / Chokes

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
SignalSignal Line
Type
B82791H15
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show exemplary products.

Size

Length(L)
15.20mm Nom.
Width(W)
7.40mm Nom.
Thickness | Height
17.60mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
2.7kΩ at 100kHz (Ref.)
Common-mode Inductance
4.7mH Typ. at 10kHz
Rated Current
100mA
Rated Voltage
80VDC
42VAC
Insulation Resistance [Min.]
DC Resistance
850mΩ Typ.

Other

Operating Temp. Range
-40 to 125°C
Soldering Method
Wave (Flow)
Packing
Bulk(Paper tray)
Package Quantity
200pcs
Weight
3g
Remarks
vertical; without potting

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...