Common Mode Filters / Chokes

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
SignalSignal Line
Type
B82792C2
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show exemplary products.

Size

Length(L)
14.00mm Nom.
Width(W)
10.50mm Nom.
Thickness | Height
7.30mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
Common-mode Impedance [Min.]
Common-mode Inductance
1mH Typ. at 100kHz
Rated Current
500mA
Rated Voltage
80VDC
42VAC
Insulation Resistance [Min.]
DC Resistance
170mΩ Typ.

Other

Operating Temp. Range
-40 to 125°C
Soldering Method
Reflow
AEC-Q200
No
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
500pcs
Weight
2g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...