Common Mode Filters / Chokes

Applications
Commercial GradeCommercial Grade
Automotive GradeAutomotive Grade
Feature
Wire WoundWire Wound
SignalSignal Line
Type
B82793C0
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show exemplary products.

Size

Length(L)
9.00mm Nom.
Width(W)
6.00mm Nom.
Thickness | Height
4.80mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
190Ω at 10MHz (Ref.)
Common-mode Impedance [Min.]
Common-mode Inductance
5μH Typ. at 100kHz
Rated Current
1.2A
Rated Voltage
80VDC
42VAC
Insulation Resistance [Min.]
DC Resistance
60mΩ Typ.

Other

Operating Temp. Range
-40 to 125°C
Soldering Method
Reflow
AEC-Q200
Yes
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1500pcs
Weight
0.25g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...