Common Mode Filters / Chokes

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
SignalSignal Line
Type
B82794C0
Status
ProductionProduction
Brand
EPCOS

Images are for reference only and show exemplary products.

Size

Length(L)
16.60mm Nom.
Width(W)
13.30mm Nom.
Thickness | Height
10.80mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
Common-mode Impedance [Min.]
Common-mode Inductance
47mH Typ. at 10kHz
Rated Current
300mA
Rated Voltage
80VDC
42VAC
Insulation Resistance [Min.]
DC Resistance
2.8Ω Typ.

Other

Operating Temp. Range
-40 to 125°C
Soldering Method
Reflow
AEC-Q200
No
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 24mm]
Package Quantity
250pcs
Weight
2.7g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...