Common Mode Filters / Chokes

KCZ1210DH120HRTD25 New Product

Applications
Automotive GradeAutomotive Grade
Feature
MultilayerMultilayer
AEC-Q200AEC-Q200
UltraUltra High-speed signal
Series
KCZ
Status
ProductionProduction
Brand
TDK
  • Common Mode Filters,Chokes:MCZ1210
  • Common Mode Filters,Chokes:MCZ1210
  • Common Mode Filters,Chokes:MCZ1210
  • Common Mode Filters,Chokes

Images are for reference only and show example products.

Size

Length(L)
1.25mm ±0.15mm
Width(W)
1.00mm ±0.15mm
Thickness | Height
0.50mm ±0.10mm

Electrical Characteristics

Common-mode Impedance [Typ.]
12Ω at 100MHz
Common-mode Impedance [Min.]
Common-mode Inductance
Rated Current
100mA
Rated Voltage
5VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
1.5Ω Max.

Other

Operating Temp. Range
-55 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
YES
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.003g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...