Signal Line Common Mode Chokes/Filters

MCZ1210AH301CPTA0G

Product Status
Production
Applications
Commercial Grade
Feature
MultilayerMultilayer
High-speedHigh-speed signal
Series
MCZ
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Size

Length(L)
1.25mm ±0.15mm
Width(W)
1.00mm ±0.15mm
Thickness | Height
0.50mm ±0.10mm

Electrical Characteristics

Common-mode Impedance [Typ.]
300Ω at 100MHz
Common-mode Impedance [Min.]
Common-mode Inductance
Rated Current
100mA
Rated Voltage
5VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
4.5Ω Max.

Other

Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.003g
FIT (Failure In Time)
This will be displayed when you login to myTDK

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...