Common Mode Filters / Chokes

Applications
Commercial GradeCommercial Grade
Feature
MultilayerMultilayer
UltraUltra High-speed signal
Series
MCZ
Status
EOL announcedEOL announced
Recommended Alternate Part No. : MCZ1210CH900L2TA0G (Interchangeability is not guaranteed.)
Discontinue Issue Date : Dec.6, 2018
Last Purchase Order Date : Jun.30, 2020
Last Shipment Date : Dec.31, 2020
Brand
TDK

Images are for reference only and show exemplary products.

Size

Length(L)
2.00mm ±0.15mm
Width(W)
1.00mm ±0.15mm
Thickness | Height
0.50mm ±0.10mm

Electrical Characteristics

Common-mode Impedance [Typ.]
90Ω at 100MHz
Common-mode Impedance [Min.]
Common-mode Inductance
141nH at 1MHz (Ref.)
Rated Current
100mA
Rated Voltage
5VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
3Ω Max.

Other

Operating Temp. Range
-40 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
No
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
5000pcs
Weight
0.005g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...