Common Mode Filters / Chokes

TCE0806S-350-2P-T200

Applications
Commercial GradeCommercial Grade
Feature
Thin-filmThin-film
ESDESD protective
Series
TCE
Status
ObsoleteObsolete
Recommended Alternate Part No. : None
Discontinue Issue Date : May.18, 2017
Last Purchase Order Date : Mar.29, 2019
Last Shipment Date : Sep.30, 2019
Brand
TDK
  • Common Mode Filters,Chokes:TCE0806
  • Common Mode Filters,Chokes:TCE0806
  • Common Mode Filters,Chokes:TCE0806
  • Common Mode Filters,Chokes:TCE0806

Images are for reference only and show example products.

Size

Length(L)
0.85mm ±0.05mm
Width(W)
0.65mm ±0.05mm
Thickness | Height
0.40mm ±0.05mm

Electrical Characteristics

Common-mode Impedance [Typ.]
35Ω at 100MHz
Common-mode Impedance [Min.]
Common-mode Inductance
48nH at 100MHz (Ref.)
Rated Current
100mA
Rated Voltage
10VDC
Insulation Resistance [Min.]
1MΩ
DC Resistance
1.8Ω Max.
Cutoff Frequency
7GHz

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.0011g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...