Signal Line Common Mode Chokes/Filters

TCM0906C-080-3P-T200

New Product
Product Status
Production
Applications
Commercial Grade
Feature
Thin-filmThin-film
High-speedHigh-speed signal
Series
TCM-C
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
0.88mm ±0.05mm
Width(W)
0.65mm ±0.05mm
Thickness | Height
0.40mm ±0.05mm

Electrical Characteristics

Common-mode Impedance [Typ.]
8Ω at 100MHz
Common-mode Impedance [Min.]
Common-mode Inductance
Rated Current
100mA
Rated Voltage
5VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
1.9Ω Max.
Cutoff Frequency
13GHz

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
NO
Packing
Punched (Paper)Taping [180mm Reel, Tape width 8mm]
Package Quantity
10000pcs
Weight
0.0014g
FIT (Failure In Time)
Please contact us

Tech Info

Collapse all Expand all

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...