Common Mode Filters / Chokes

Applications
Commercial GradeCommercial Grade
Feature
Thin-filmThin-film
High-speedHigh-speed signal
Series
TCM
Status
ProductionProduction
Brand
TDK

Images are for reference only and show exemplary products.

Size

Length(L)
1.60mm ±0.10mm
Width(W)
0.80mm ±0.10mm
Thickness | Height
0.40mm ±0.10mm

Electrical Characteristics

Common-mode Impedance [Typ.]
200Ω at 100MHz
Common-mode Impedance [Min.]
Common-mode Inductance
264nH at 100MHz (Ref.)
Rated Current
50mA
Rated Voltage
5VDC
Insulation Resistance [Min.]
10MΩ
DC Resistance
5.2Ω Max.
Cutoff Frequency

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
No
Packing
Embossed (Plastic)Taping [180mm Reel, Tape width 8mm]
Package Quantity
4000pcs
Weight
0.004g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...