Common Mode Filters / Chokes

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
High-speedHigh-speed signal
Series
ZCYS
Status
ObsoleteObsolete
Recommended Alternate Part No. : ACM2520-102-2P-T002 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Dec.11, 2013
Last Purchase Order Date : Dec.26, 2014
Last Shipment Date : Mar.31, 2015
Brand
TDK

Images are for reference only and show exemplary products.

Size

Length(L)
9.40mm Nom.
Width(W)
8.50mm Nom.
Thickness | Height
2.50mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
400Ω at 100MHz
Common-mode Impedance [Min.]
200Ω at 100MHz
Common-mode Inductance
5.1μH at 100kHz (Ref.)
Rated Current
500mA
Rated Voltage
50VDC
Insulation Resistance [Min.]
100MΩ
DC Resistance
250mΩ Max.

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
No
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
2000pcs
Weight
0.25g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)