Common Mode Filters / Chokes

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
High-speedHigh-speed signal
Series
ZCYS
Status
ObsoleteObsolete
Recommended Alternate Part No. : B82793C0475N265 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Dec.11, 2013
Last Purchase Order Date : Dec.26, 2014
Last Shipment Date : Mar.31, 2015
Brand
TDK

Images are for reference only and show exemplary products.

Size

Length(L)
9.00mm Nom.
Width(W)
5.80mm Nom.
Thickness | Height
4.40mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
360Ω at 100MHz (Ref.)
Common-mode Impedance [Min.]
Common-mode Inductance
4.7μH ±30% at 100kHz
Rated Current
300mA
Rated Voltage
80VDC
Insulation Resistance [Min.]
100MΩ
DC Resistance
1Ω Max.

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
No
Packing
Embossed (Plastic)Taping [330mm Reel]
Package Quantity
1500pcs
Weight
0.32g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...