Common Mode Filters / Chokes

Applications
Commercial GradeCommercial Grade
Feature
Wire WoundWire Wound
High-speedHigh-speed signal
Series
ZJY
Status
ObsoleteObsolete
Recommended Alternate Part No. : ACP3225-102-2P-T000 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Dec.11, 2013
Last Purchase Order Date : Dec.26, 2014
Last Shipment Date : Mar.31, 2015
Brand
TDK

Images are for reference only and show exemplary products.

Size

Length(L)
10.50mm Nom.
Width(W)
7.62mm Nom.
Thickness | Height
5.84mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
600Ω at 100MHz
Common-mode Impedance [Min.]
200Ω at 100MHz
Common-mode Inductance
11.4μH at 100kHz (Ref.)
Rated Current
2A
Rated Voltage
50VDC
Insulation Resistance [Min.]
100MΩ
DC Resistance
120mΩ Max.

Other

Operating Temp. Range
-25 to 85°C
Soldering Method
Wave (Flow)
Iron Soldering
AEC-Q200
No
Packing
Magazine
Package Quantity
40pcs
Weight
0.8g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...