Common Mode Filters / Chokes

Applications
Automotive GradeAutomotive Grade
Feature
Wire WoundWire Wound
AEC-Q200AEC-Q200
Series
ZJYS
Status
ObsoleteObsolete
Recommended Alternate Part No. : ACT45B-510-2P-TL003 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Nov.4, 2015
Last Purchase Order Date : Sep.29, 2017
Last Shipment Date : Mar.30, 2018
Brand
TDK

Images are for reference only and show exemplary products.

Size

Length(L)
9.00mm ±0.50mm
Width(W)
6.00mm Max.
Thickness | Height
5.00mm Max.

Electrical Characteristics

Common-mode Impedance [Typ.]
1kΩ at 10MHz
Common-mode Impedance [Min.]
500Ω at 10MHz
Common-mode Inductance
23.5μH at 1MHz (Ref.)
Rated Current
500mA
Rated Voltage
80VDC
Insulation Resistance [Min.]
100MΩ
DC Resistance
150mΩ Max.

Other

Operating Temp. Range
-40 to 125°C
Soldering Method
Reflow
Iron Soldering
AEC-Q200
Yes
Packing
Embossed (Plastic)Taping [330mm Reel, Tape width 16mm]
Package Quantity
1500pcs
Weight
0.41g

Characteristic Graph (This is reference data, and does not guarantee the products characteristics.)

Loading... This process may take a while...