Power Line Common Mode Chokes/Filters

ACM4520-231-2P-T000

Product Status
Production
Series
ACM
Type
ACM4520
Application
General use
Function / Feature
CommonCommon Mode
Number of Lines
Single Choke
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

3D Model

Design & Size

Design
Length
4.70mm ±0.20mm
Width
4.50mm ±0.20mm
Height
2.00mm Max.

Electrical Characteristics

Inductance
600nH
Rated Current
2.6A
DC Resistance (Typ.)

Other

Operating Temp. Range
-40 to 85°C
Operating Temp. Range (Including Self-Temp. Rise)
AEC-Q200
NO
Further Details
Please refer to the catalog

Tech Info

Collapse all Expand all