Power Line Common Mode Chokes/Filters

ACM4520V-421-2P-T00

Product Status
Obsolete
Recommended Alternate Part No. : ACM55V-701-2PL-TL00 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Nov.19, 2024
Last Purchase Order Date : Aug.31, 2025
Last Shipment Date : Mar.31, 2026
Series
ACM
Type
ACM4520-V
Application
Automotive
Function / Feature
CommonCommon Mode
AEC-Q200AEC-Q200
Number of Lines
Single Choke
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReachHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Length
4.70mm ±0.20mm
Width
4.50mm ±0.20mm
Height
2.00mm Max.

Electrical Characteristics

Inductance
1.1μH (Ref.)
Rated Current
1.4A
DC Resistance (Typ.)

Other

Operating Temp. Range
-40 to 125°C
Operating Temp. Range (Including Self-Temp. Rise)
AEC-Q200
YES
Further Details
Please refer to the catalog

Tech Info

Collapse all Expand all