Power Line Chokes

AML1025-1R9M240-S1

Series
AML
Type
AML10
Application
Automotive
Function / Feature
DifferentialDifferential Mode
AEC-Q200AEC-Q200
Number of Lines
Single Choke
Status
ProductionProduction
Brand
TDK
  • Power Line Chokes:AML10

Images are for reference only and show example products.

Design & Size

Design
Rod core choke
Length
25.00mm Nom.
Width
9.70mm Nom.
Height
9.70mm Nom.

Electrical Characteristics

Inductance
1.9μH ±20%
Rated Current
24A
DC Resistance (Typ.)
2.4mΩ

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
YES
Further Details
Please refer to the catalog

Documents