Power Line Chokes

B82721K2401N023

Type
B82721K
Application
General use
Function / Feature
CommonCommon Mode
ULUL Certificate
ENEC(VDE)ENEC (VDE) Certificate
Number of Lines
Double Choke
Status
ProductionProduction
Brand
EPCOS
  • Power Line Chokes:B82721K

Images are for reference only and show example products.

Design & Size

Design
Current-compensated ring core choke
Length
18.20mm Max.
Width
13.20mm Max.
Height
20.30mm Max.

Electrical Characteristics

Inductance
39mH
Rated Current
400mA
Rated Temperature
70°C
DC Resistance (Typ.)
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
E70122
UL1446 Insulation System
ENEC (VDE) File Number
40030229
Remarks
GWT+BP to EN60335-1
Lead spacing 10 x 5 (mm)
UL+ENEC(VDE) approvals
vertical version
Further Details
Please refer to the data sheet