Power Line Common Mode Chokes/Filters

B82723A2202N001

Product Status
Production
Type
B82723A
Application
General use
Function / Feature
CommonCommon Mode
ULUL Certificate
ENEC(VDE)ENEC (VDE) Certificate
Number of Lines
Double Choke
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Current-compensated ring core choke
Length
28.00mm Max.
Width
27.00mm Max.
Height
16.80mm Max.

Electrical Characteristics

Inductance
5.6mH
Rated Current
2A
Rated Temperature
60°C
DC Resistance (Typ.)
160mΩ
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
E70122
UL1446 Insulation System
ENEC (VDE) File Number
40030229
Remarks
Lead spacing 15 x 25 (mm)
UL+ENEC(VDE) approvals
horizontal version
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all