Power Line Common Mode Chokes/Filters

B82725J2802N020

Product Status
Production
Type
B82725J
Application
General use
Function / Feature
CommonCommon Mode
ULUL Certificate
ENEC(VDE)ENEC (VDE) Certificate
Number of Lines
Double Choke
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Current-compensated ring core choke
Length
40.40mm Max.
Width
21.50mm Max.
Height
40.00mm Max.

Electrical Characteristics

Inductance
2.7mH
Rated Current
8A
Rated Temperature
60°C
DC Resistance (Typ.)
20mΩ
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
E70122
UL1446 Insulation System
ENEC (VDE) File Number
40030229
Remarks
Lead spacing 17.5 x 12.5 (mm)
UL+ENEC(VDE) approvals
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all