Power Line Chokes

B82725V2103U040

Type
B8272*V2*U*
Application
General use
Home Appliance
Function / Feature
CommonCommon Mode
Number of Lines
Double Choke
Status
ProductionProduction
Brand
EPCOS
  • Power Line Chokes:B8272*2*U
  • Power Line Chokes:B8272*2*U

Images are for reference only and show example products.

Design & Size

Design
Length
39.00mm Max.
Width
23.00mm Max.
Height
37.00mm Max.

Electrical Characteristics

Inductance
5mH
Rated Current
11.5A
Rated Temperature
70°C
DC Resistance (Typ.)
8.2mΩ
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
UL1446 Insulation System
ENEC (VDE) File Number
Remarks
Lead spacing 10.0 x 20.0 (mm)
material certifications
vertical version
Further Details
Please refer to the data sheet

Documents

Technical Support Tools