Power Line Common Mode Chokes/Filters

B82730U3102A020

Type
B82730U
Application
General use
Home Appliance
Function / Feature
CommonCommon Mode
ULUL Certificate
UL1446UL1446 Insulation System
ENEC(VDE)ENEC (VDE) Certificate
Number of Lines
Double Choke
Status
ProductionProduction
Brand
EPCOS
  • Power Line Chokes:B82730U

Images are for reference only and show example products.

Design & Size

Design
Current-compensated U core choke
Length
16.50mm Max.
Width
11.00mm Max.
Height
16.50mm Max.

Electrical Characteristics

Inductance
1.8mH
Rated Current
1A
Rated Temperature
40°C
DC Resistance (Typ.)
340mΩ
Rated Voltage [AC]
300Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
E70122
UL1446 Insulation System
E320370: Class 155(F)
ENEC (VDE) File Number
40027843
Remarks
GWT to EN 60335-1
UL 1446 Class 155(F) Insulation System
UL+VDE approvals
Vertical version
Further Details
Please refer to the data sheet