Power Line Common Mode Chokes/Filters

B82733F2112B001

Product Status
Production
Type
B82733F
Application
General use
Function / Feature
CommonCommon Mode
ULUL Certificate
ENEC(VDE)ENEC (VDE) Certificate
Number of Lines
Double Choke
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Current-compensated frame core choke
Length
26.50mm Max.
Width
24.80mm Max.
Height
14.00mm Max.

Electrical Characteristics

Inductance
47mH
Rated Current
1.1A
Rated Temperature
40°C
DC Resistance (Typ.)
804mΩ
Rated Voltage [AC]
300Vrms
Rated Voltage [DC]
500V

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
E499103
UL1446 Insulation System
ENEC (VDE) File Number
40023210
Remarks
Low height
UL+ENEC(VDE) approvals
high stray inductance
horizontal version
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all