Power Line Common Mode Chokes/Filters

B82734R2322B030

Product Status
Production
Type
B82734R
Application
General use
Function / Feature
CommonCommon Mode
ULUL Certificate
ENEC(VDE)ENEC (VDE) Certificate
Number of Lines
Double Choke
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Current-compensated D core choke
Length
32.50mm Max.
Width
21.00mm Max.
Height
31.00mm Max.

Electrical Characteristics

Inductance
6.8mH
Rated Current
3.2A
Rated Temperature
40°C
DC Resistance (Typ.)
85mΩ
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
E70122
UL1446 Insulation System
ENEC (VDE) File Number
40004409
Remarks
Recyclable
UL+ENEC(VDE) approvals
vertical version
Further Details
Please refer to the data sheet

Tech Info

Collapse all Expand all