Power Line Common Mode Chokes/Filters

B82745S6123N002

Product Status
Production
Type
B8274*S*
Application
General use
Function / Feature
CommonCommon Mode
Number of Lines
Triple Choke
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Current-compensated ring core choke
Length
43.80mm Max.
Width
23.50mm Max.
Height
43.00mm Max.

Electrical Characteristics

Inductance
350μH
Rated Current
12A
Rated Temperature
85°C
DC Resistance (Typ.)
3.7mΩ
Rated Voltage [AC]
500Vrms
250Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
UL1446 Insulation System
ENEC (VDE) File Number
Remarks
Open vertical design
Further Details
Please refer to the data sheet