Power Line Common Mode Chokes/Filters

B82746S4692A040

New Product
Product Status
Production
Type
B8274*S*
Application
General use
Function / Feature
CommonCommon Mode
UL1446UL1446 Insulation System
Number of Lines
Triple Choke
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSHalogen FreePb Free

Images are for reference only and show example products.

Design & Size

Design
Current-compensated ring core choke
Length
48.00mm Max.
Width
48.00mm Max.
Height
29.00mm Max.

Electrical Characteristics

Inductance
6mH
Rated Current
6.9A
Rated Temperature
70°C
DC Resistance (Typ.)
17mΩ
Rated Voltage [AC]
500Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
UL1446 Insulation System
E320370: Class 155(F)
ENEC (VDE) File Number
Remarks
UL 1446 Class 155(F) Insulation System
Further Details
Please refer to the data sheet