Power Line Chokes

B82791H2202N010

Type
B82791H2*N010
Application
General use
Function / Feature
CommonCommon Mode
Number of Lines
Double Choke
Status
ProductionProduction
Brand
EPCOS
  • Power Line Chokes:B82791H2*N010
  • Power Line Chokes:B82791H2*N010

Images are for reference only and show example products.

Design & Size

Design
Current-compensated ring core choke
Length
15.30mm Max.
Width
7.40mm Max.
Height
17.60mm Max.

Electrical Characteristics

Inductance
47μH
Rated Current
2A
Rated Temperature
70°C
DC Resistance (Typ.)
31mΩ
Rated Voltage [AC]
250Vrms
Rated Voltage [DC]

Other

Operating Temp. Range (Including Self-Temp. Rise)
-40 to 125°C
AEC-Q200
NO
UL File Number
UL1446 Insulation System
ENEC (VDE) File Number
Remarks
Lead spacing 12.7 x 7.4/2.54 (mm)
NiZn for high frequency
vertical version
Further Details
Please refer to the data sheet

Documents

Technical Support Tools