Power Line EMC Filters

B84103S0001A060

Product Status
Obsolete
Recommended Alternate Part No. : B84776A0006A000 (Interchangeability is not guaranteed.)
Discontinue Issue Date : Jun.21, 2019
Last Purchase Order Date : Sep.30, 2019
Last Shipment Date : Dec.31, 2019
Power Supply
Single-phase
Type
B84103
Features
With fuse holder & switch
Brand
EPCOS
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Package / Mounting
IEC Inlet
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
6A
Rated Voltage [AC]
250V
Rated Voltage [DC]
250V
Withstanding Voltage 1
DC1414V, 2s [line - line]
Withstanding Voltage 2
Leakage Current (Max.)
0.785mA [250V, 50Hz]
DC Resistance (Typ.)

Other

Terminals
IEC Inlet
Operating Temp. Range
-25 to 85°C
Weight
Approx. 150g
Performance
Multipurpose
Function
Safety Standard
UL1283
CSA C22.2 No.8