Power Line EMC Filters

B84110A0000A060

Product Status
Production
Power Supply
Single-phase
Type
B84110A (PCB Filter)
Features
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen FreePb Free

Images are for reference only and show example products.

Size

Package / Mounting
PCB
Detail Size Information
Please refer to the data sheet

Electrical Characteristics

Rated Current
6A
Rated Voltage [AC]
250V
Rated Voltage [DC]
250V
Withstanding Voltage 1
DC1414V, 2s [line - line]
Withstanding Voltage 2
Leakage Current (Max.)
0.369mA [250V, 50Hz]
DC Resistance (Typ.)

Other

Terminals
Pin
Operating Temp. Range
-25 to 100°C
Weight
Approx. 53g
Performance
Wide range high attenuation
Function
Safety Standard
EN60939

Tech Info

Collapse all Expand all

Technical Support Tools